---- Transcoding 'P:\NXP\etudes_cadence\JN5189_24991\PCB2458-2.0_OM15069-2_MOD_ANT_JN5189_QFN40\PCB2458-1.0_23633_OM15069-1_MOD_ANT_JN518x_QFN40\PROD_PCB2458-1.0_OM15069-1_MOD_ANT_JN518x_QFN40\ecran\PCB2458-2-435-00_OM15069-2.gbx' ----   Fri Dec 22 14:10:42 2017

D13   --> D180
D20   --> D181
D11   --> D182
D10   --> D183
D21   --> D184
D23   --> D185
D15   --> D186
D24   --> D187
D22   --> D188
D18   --> D189
D19   --> D190
D12   --> D191
D17   --> D192
D16   --> D193
D14   --> D194
D25   --> D195
D26   --> D196
D27   --> D197
D28   --> D198
D29   --> D199
D30   --> D200
-----------------------------------------------------------------


   ---- Transcoding 'P:\NXP\etudes_cadence\JN5189_24991\PCB2458-2.0_OM15069-2_MOD_ANT_JN5189_QFN40\PCB2458-2.0_23633_OM15069-2_MOD_ANT_JN518x_QFN40\PROD_PCB2458-2.0_OM15069-2_MOD_ANT_JN518x_QFN40\ecran\PCB2458-2-435-00_OM15069-2.gbx' ----   Fri Jan 26 07:43:02 2018

D13   --> D187
D20   --> D188
D11   --> D189
D10   --> D190
D21   --> D191
D23   --> D192
D15   --> D193
D24   --> D194
D22   --> D195
D18   --> D196
D19   --> D197
D12   --> D198
D17   --> D199
D16   --> D200
D14   --> D201
D25   --> D202
D26   --> D203
D27   --> D204
D28   --> D205
D29   --> D206
D30   --> D207
-----------------------------------------------------------------


   ---- Transcoding 'P:\NXP\etudes_cadence\JN5189_24991\PCB2458-2.0_OM15069-2_MOD_ANT_JN5189_QFN40\PCB2458-2.0_23633_OM15069-2_MOD_ANT_JN518x_QFN40\PROD_PCB2458-2.0_OM15069-2_MOD_ANT_JN518x_QFN40\ecran\PCB2458-2-435-00_OM15069-2.gbx' ----   Fri Jan 26 07:43:44 2018

D13   --> D180
D20   --> D181
D11   --> D182
D10   --> D183
D21   --> D184
D23   --> D185
D15   --> D186
D24   --> D187
D22   --> D188
D18   --> D189
D19   --> D190
D12   --> D191
D17   --> D192
D16   --> D193
D14   --> D194
D25   --> D195
D26   --> D196
D27   --> D197
D28   --> D198
D29   --> D199
D30   --> D200
-----------------------------------------------------------------